Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
ROSTA-Spannelement - Kettenradsatz Typ N
Bill of material
Kettenradsatz Typ N-S simplex 1/2 x 5/16, 16 B-1, Z = 13, Stahl KETTEN FUCHS Artikel-Nr. 06510006
CNSORDERNO
Order number
06510006
TYP
Typ
N1"-20 S
BEZ
Rollenkette DIN 8187
ISO 16 B-1
Z
Number of Teeth
13
W
Thread
M20
L
Schraubenlänge
100 mm
AM
Anziehmoment Mutter
172 N*m
ST
Spannelement Typ
R
Einstellbereich
mm
Enter value for R
Einstellbereich
mm
cm
inch
ft
CNSMASSEXACT
mass
1.25 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices